(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Conductive Aluminum Foil Adhesive Tape No.8303

Click this image to zoom it.

Move the mouse over the image to zoom

Conductive Aluminum Foil Adhesive Tape No.8303

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A conductivity adhesive tape made by coating a special adhesive on aluminum foil.
[Features]
・ Since it has high conductivity in the surface and thickness directions, it can be used not only for fixing conductive members but also for electromagnetic wave shielding and earthing.
・ High conductivity in both thickness and surface directions
· UL standard certified product. (File No. E56086)
・ Flame retardance UL510 Flame retardant
[Applications]
・ Electromagnetic wave shield
・ Cable/Connector shield
・ Static electricity removal
・ Earthing
・ Housing shield
・ Fixing electrodes, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Adhesive Strength
    9.81N/25mm
  • Tensile Strength
    80.9N/25mm
  • Color Detail
    Silver
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Cutting Method
    Cutting Requires Cutter
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 10
  • 15
  • 25
  • Clear
Trusco Code

Refine by

  • 430-6767
  • 430-6759
  • 430-6741
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10
430-6741
1 Day(s)
-

Part Number : 8303-10X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Adhesive Strength
    9.81N/25mm
  • Tensile Strength
    80.9N/25mm
  • Color Detail
    Silver
  • Trusco Code
    430-6741
  • Mass(g)
    68.6
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Cutting Method
    Cutting Requires Cutter
1 Roll
15
430-6759
1 Day(s)
-

Part Number : 8303-15X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    15
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Adhesive Strength
    9.81N/25mm
  • Tensile Strength
    80.9N/25mm
  • Color Detail
    Silver
  • Trusco Code
    430-6759
  • Mass(g)
    103.0
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Cutting Method
    Cutting Requires Cutter
1 Roll
25
430-6767
1 Day(s)
-

Part Number : 8303-25X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Adhesive Strength
    9.81N/25mm
  • Tensile Strength
    80.9N/25mm
  • Color Detail
    Silver
  • Trusco Code
    430-6767
  • Mass(g)
    171.5
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Cutting Method
    Cutting Requires Cutter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High conductivity in the thickness direction, soldering on the back is possible.

Usage

●Short ring such as shield of electromagnetic waves, ground removal, static electricity elimination, shield of cable/connector, shield of housing and switching transformer.

Specification

●Color:Silver
●Thickness(mm):0.085
●Viscosity: 3.92N/10mm
●Tensile Strength: 80.9N/25mm

Materials

●Base Material: Aluminum Foil
●Adhesive: Acrylic Conductive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)