(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tarpie Curing Cloth Tape Transparent

Click this image to zoom it.

Move the mouse over the image to zoom

Tarpie Curing Cloth Tape Transparent

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A protective polyethylene cloth tape that is easier to cut by hand than craft paper-backed tape or regular cloth tape.
[Applications]
· Protecting packaging, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    53.6N/10mm
  • Color Detail
    Clear
  • Features
    A polyethylene cloth curing tape that is easier to cut by hand than craft and cloth tape.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • 100
  • Clear
Trusco Code

Refine by

  • 413-9933
  • 413-9917
  • 413-9887
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
100
413-9887
1 Day(s)
-

Part Number : TY001-10025NA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    53.6N/10mm
  • Color Detail
    Clear
  • Trusco Code
    413-9887
  • Mass(g)
    360
  • Features
    A polyethylene cloth curing tape that is easier to cut by hand than craft and cloth tape.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
1 Roll
38
413-9917
1 Day(s)
-

Part Number : TY001-3825NA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    53.6N/10mm
  • Color Detail
    Clear
  • Trusco Code
    413-9917
  • Mass(g)
    137
  • Features
    A polyethylene cloth curing tape that is easier to cut by hand than craft and cloth tape.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
1 Roll
50
413-9933
1 Day(s)
-

Part Number : TY001-5025NA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    53.6N/10mm
  • Color Detail
    Clear
  • Trusco Code
    413-9933
  • Mass(g)
    180
  • Features
    A polyethylene cloth curing tape that is easier to cut by hand than craft and cloth tape.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)