(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bond Kitchen Panel Tape S

Bond Kitchen Panel Tape S

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Good initial adhesiveness.
· Adheres well to uneven surfaces.
· Adheres well at low temperatures.
[Applications]
· For construction of kitchen panels.
· For bonding mirrors and decorative glass to their bases.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Detail
    White
  • Adhesive Strength
    7.5N/10mm
  • Trusco Code
    361-4697
  • Mass(g)
    130
  • Features
    Good initial adhesion. Good adhesion on uneven surfaces. Good adhesion at low temperature.
  • Use
    For kitchen panel construction. Used to bond mirrors and decorative glass to plastered surfaces.
  • Specifications
    Can cut by hand
  • Base Material
    Special Polyethylene Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : 4948
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Detail
    White
  • Adhesive Strength
    7.5N/10mm
  • Trusco Code
    361-4697
  • Mass(g)
    130
  • Features
    Good initial adhesion. Good adhesion on uneven surfaces. Good adhesion at low temperature.
  • Use
    For kitchen panel construction. Used to bond mirrors and decorative glass to plastered surfaces.
  • Specifications
    Can cut by hand
  • Base Material
    Special Polyethylene Foam
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)