(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-Sided Tape No.800

Double-Sided Tape No.800

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Double-sided tape can be used for bonding of metal and plastic, adhesion of various signage, temporary fixing of plywood, veneer, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
Part Number
Internal capacity

Refine by

  • 1 Box (4 Rolls)
  • 1 Box (5 Rolls)
  • 1 Box (7 Rolls)
  • 1 Box (8 Rolls)
  • 1 Box (10 Rolls)
  • 1 Box (11 Rolls)
  • 1 Box (14 Rolls)
  • 1 Box (20 Rolls)
  • Clear
Width(mm)

Refine by

  • 10
  • 15
  • 18
  • 20
  • 25
  • 30
  • 40
  • 50
  • Clear
Trusco Code

Refine by

  • 418-9001
  • 418-8993
  • 418-8985
  • 418-8977
  • 418-8969
  • 418-8951
  • 418-8942
  • 418-8934
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Rolls)
10
418-8934
1 Day(s)
-

Part Number : 800H-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (20 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8934
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (14 Rolls)
15
418-8942
1 Day(s)
-

Part Number : 800H-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (14 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    15
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8942
  • Mass(g)
    1300
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (11 Rolls)
18
418-8951
1 Day(s)
-

Part Number : 800H-18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (11 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8951
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (10 Rolls)
20
418-8969
1 Day(s)
-

Part Number : 800H-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8969
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (8 Rolls)
25
418-8977
1 Day(s)
-

Part Number : 800H-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8977
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (7 Rolls)
30
418-8985
1 Day(s)
-

Part Number : 800H-30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (7 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8985
  • Mass(g)
    1300
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (5 Rolls)
40
418-8993
16 Day(s)
-

Part Number : 800H-40
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 Box (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    40
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-8993
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00
1 Box (4 Rolls)
50
418-9001
12 Day(s)
-

Part Number : 800H-50
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (4 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    6.66N/10mm
  • Color Details
    White
  • Trusco Code
    418-9001
  • Mass(g)
    1200
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Holding Force(mm)
    0.6(25×25)
  • Shearing viscosity(N/c㎡)
    70.00

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)