(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Luminescent Film L-NIGHT

Luminescent Film L-NIGHT

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· This product can accumulate light while also transmitting light thanks to the use of a proprietary printing method.
· An adhesive is included so the product can easily be cut and used.
[Applications]
· When applied to a light-permeable object such as LED fluorescent lighting or window glass, this product can act as a countermeasure against power outages without substantially lowering overall luminance.
· Can also be used as phosphorescent tape.

Basic Specifications

  • Product Type
    Sheet
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    0.25
  • Thickness(mm)
    0.41
  • Adhesive Strength
    18 N / 25 mm (For Glass)
  • Color Detail
    Green
  • Trusco Code
    394-7653
  • Mass(g)
    10.6
  • Features
    Produces phosphorescence as it takes in light due to unique printing method.
  • Use
    If pasted to items through which light passes, such as LED fluorescent light, window glass, or other objects, it can be used as a power outage countermeasure without losing brightness. Can also be used as phosphorescent tape.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Luminous layer/PVC Film
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : L-NIGHT
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sheet
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    0.25
  • Thickness(mm)
    0.41
  • Adhesive Strength
    18 N / 25 mm (For Glass)
  • Color Detail
    Green
  • Trusco Code
    394-7653
  • Mass(g)
    10.6
  • Features
    Produces phosphorescence as it takes in light due to unique printing method.
  • Use
    If pasted to items through which light passes, such as LED fluorescent light, window glass, or other objects, it can be used as a power outage countermeasure without losing brightness. Can also be used as phosphorescent tape.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Luminous layer/PVC Film
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Luminesces while transmitting light through its own printing method.
●Since it has adhesive, can be easily cut and used.
●Can be used as an after-glow luminous tape.

Specification

●Color:Green
●W x L(mm x m):50 x 0.25
●Thickness(mm):0.41
●SPQ(sheet):50
●Viscosity: 7.2 N/10mm(against glass)

Materials

●Base Material: Phosphorescent Layer/PVC
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)