(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-Sided Tape for Carpet S

Double-Sided Tape for Carpet S

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Double-sided tape that can be firmly fixed to carpets, mats, and floors.
[Features]
·Adheres firmly even to rough surfaces.
·Can also be used on concrete floors.
[Applications]
·Ideal for fixing carpets and mats.
·Ideal for adhering advertisements and posters.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (30 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 30
  • 50
  • Clear
JAN Code

Refine by

  • 4904140762100
  • 4904140762209
  • Clear
Trusco Code

Refine by

  • 335-5870
  • 335-5853
  • 335-5845
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
-
335-5845
1 Day(s)
-

Part Number : J0210
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • JAN Code
    -
  • Trusco Code
    335-5845
  • Mass(g)
    250
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Individual Packaging (Pillow Packaging)
    -
  • Interior
    -
  • Exterior
    -
1 Box (60 Rolls)
25
4904140762100
-
8 Day(s) or more
-

Part Number : J0210-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • JAN Code
    4904140762100
  • Trusco Code
    -
  • Mass(g)
    250
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    60
1 Roll
30
-
335-5853
1 Day(s)
-

Part Number : J0220
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • JAN Code
    -
  • Trusco Code
    335-5853
  • Mass(g)
    300
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Individual Packaging (Pillow Packaging)
    -
  • Interior
    -
  • Exterior
    -
1 Box (30 Rolls)
30
4904140762209
-
11 Day(s) or more
-

Part Number : J0220-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • JAN Code
    4904140762209
  • Trusco Code
    -
  • Mass(g)
    300
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    30
1 Roll
50
-
335-5870
1 Day(s)
-

Part Number : J0240
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness
    8.1N/25mm
  • Color Details
    White
  • JAN Code
    -
  • Trusco Code
    335-5870
  • Mass(g)
    500
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Individual Packaging (Pillow Packaging)
    -
  • Interior
    -
  • Exterior
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)