(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
J7100 Self-Welding Tape

J7100 Self-Welding Tape

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Features superior electrical insulation and weather resistance.
· Less prone to metal corrosion.
· Tape without release paper, contributing to reduction of waste.
[Applications]
· Used for electrical insulation of cable terminals.
· For insulation coating of machinery and tools.
· For repairing pipes such as water pipes.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Mass(g)
    100
  • Specifications
    Can cut by hand
  • Material (base)
    Butyl Rubber
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (60 Rolls)
  • Clear
JAN Code

Refine by

  • 4904140871000
  • Clear
Trusco Code

Refine by

  • 391-4950
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
-
391-4950
12 Day(s)
-

Part Number : J7100
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • JAN Code
    -
  • Trusco Code
    391-4950
  • Mass(g)
    100
  • Specifications
    Can cut by hand
  • Material (base)
    Butyl Rubber
  • Individual Packaging (Film Packaging)
    -
  • Interior
    -
  • Exterior
    -
  • Notes
    -
1 Box (60 Rolls)
4904140871000
-
11 Day(s) or more
-

Part Number : J7100-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • JAN Code
    4904140871000
  • Trusco Code
    -
  • Mass(g)
    100
  • Specifications
    Can cut by hand
  • Material (base)
    Butyl Rubber
  • Individual Packaging (Film Packaging)
    1
  • Interior
    -
  • Exterior
    60
  • Notes
    Wind the tape with half wrap while stretching it up to 2 times.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)