(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Airtight/Waterproof Aluminum Cloth Tape (One-Sided Adhesive) KZ-9N

Airtight/Waterproof Aluminum Cloth Tape (One-Sided Adhesive) KZ-9N

Standard Unit Price:
-
Days to Ship :
16 Day(s)

A waterproof metal tape made with aluminum foil and polyethylene cloth.
[Features]
· Aluminum and polyethylene composite type ideal for aluminum heat-shielding.
· Tape that is unlikely to wrinkle or be contaminated.
· Passed heat resistance and durability tests in conformance with JIS A 6930 (Plastic films vapour barrier for residential use).
[Applications]
· For sealing the joints of heat insulating materials.
· For sealing the seams of airtight film.
· Also for waterproof sealing around sashes.
· Water leakage caused by joint deterioration.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Adhesiveness
    30N/25mm
  • Tensile Strength
    300N/50mm
  • Color Details
    Silver
  • Trusco Code
    362-1189
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Aluminum Foil + Polyethylene Cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
16 Day(s)
-

Part Number : G0031
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Adhesiveness
    30N/25mm
  • Tensile Strength
    300N/50mm
  • Color Details
    Silver
  • Trusco Code
    362-1189
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Aluminum Foil + Polyethylene Cloth
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)