(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Reflective Color Tape

Reflective Color Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A reflective tape with uniformly encapsulated glass beads.
· Accurately reflects to the direction of the light source.
[Applications]
· For indicating various dangerous goods and restricted areas to prevent accidents at construction sites, factories, parking lots, etc.
· Indication for vehicles or machines.
· Identification for helmets, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    5
  • Thickness(mm)
    0.24
  • Adhesiveness
    30.5N/25mm
  • Color Details
    Yellow/Black
  • Trusco Code
    391-4836
  • Mass(g)
    100
  • Features
    It is a reflection tape in which glass beads are uniformly sealed.
  • Application
    For indicating various dangerous goods and restricted areas to prevent accidents at construction sites, factories, parking lots, etc. Vehicle and machine indicator. Indicator that helmets are required, etc.
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polyester film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : J3870
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    5
  • Thickness(mm)
    0.24
  • Adhesiveness
    30.5N/25mm
  • Color Details
    Yellow/Black
  • Trusco Code
    391-4836
  • Mass(g)
    100
  • Features
    It is a reflection tape in which glass beads are uniformly sealed.
  • Application
    For indicating various dangerous goods and restricted areas to prevent accidents at construction sites, factories, parking lots, etc. Vehicle and machine indicator. Indicator that helmets are required, etc.
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polyester film
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)