(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
For General Curing No.396

Click this image to zoom it.

Move the mouse over the image to zoom

For General Curing No.396

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Multi-purpose curing tape made of polyolefin base material coated with acrylic-based adhesive.
NO. 395N plastic core type.
[Features]
· Can be easily torn by hand, so scissors or cutters are not required.
· Leaves less adhesive residue than packing tape.
· Raw materials containing halogen or heavy metals such as lead are not used in the tape.
· Pale pink that keeps it distinct from other tapes.
[Applications]
· Used for provisional packaging and bundling with plastic boxes.
· For temporary fixation of jigs or process material.
· A sealed plastic can container.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Length(m)
    25
  • Thickness(mm)
    0.126
  • Color Details
    Pink
  • Adhesiveness
    8.72N/25mm
  • Tensile Strength
    12.6N/10mm
  • Rewinding Force
    2.09N/25mm
  • Specifications
    Can cut by hand
  • Base Materials
    Polyolefin
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Trusco Code

Refine by

  • 401-0639
  • 401-0621
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
1 Roll
25
401-0621
1 Day(s)
-

Part Number : 396-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.126
  • Color Details
    Pink
  • Adhesiveness
    8.72N/25mm
  • Tensile Strength
    12.6N/10mm
  • Rewinding Force
    2.09N/25mm
  • Trusco Code
    401-0621
  • Mass(g)
    90
  • Specifications
    Can cut by hand
  • Base Materials
    Polyolefin
  • Adhesive
    Acrylic
1 Roll
50
401-0639
1 Day(s)
-

Part Number : 396-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.126
  • Color Details
    Pink
  • Adhesiveness
    8.72N/25mm
  • Tensile Strength
    12.6N/10mm
  • Rewinding Force
    2.09N/25mm
  • Trusco Code
    401-0639
  • Mass(g)
    178
  • Specifications
    Can cut by hand
  • Base Materials
    Polyolefin
  • Adhesive
    Acrylic