(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-Sided Adhesive Tape For Securing Printing Plates No.511

Click this image to zoom it.

Move the mouse over the image to zoom

Double-Sided Adhesive Tape For Securing Printing Plates No.511

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Double-sided tape suitable for fixing printing plates.

[Features]
· High strength tape that is less susceptible to tearing.

[Applications]
· For fixing resin printing plates.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    30
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Trusco Code
    377-6981
  • Mass(g)
    171
  • Features
    Double-sided tape suitable for fixing printing plates.
  • Application
    For fixing resin printing plates.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 511-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    25
  • Length(m)
    30
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Trusco Code
    377-6981
  • Mass(g)
    171
  • Features
    Double-sided tape suitable for fixing printing plates.
  • Application
    For fixing resin printing plates.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)