(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Petrolatum No.59 Series, No.59HN (Flame retardance)

Click this image to zoom it.

Move the mouse over the image to zoom

Petrolatum No.59 Series, No.59HN (Flame retardance)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Petrolatum-based rust and corrosion prevention tape.
Flame retardancy added to characteristics of NO. 59H.

[Features]
· Heat resistant downward flow temperature: 65°C.

[Applications]
· For rust and corrosion protection in special disaster prevention areas in industrial complexes, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Details
    Reddish brown
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    31.6N/10mm
  • Features
    Petrolatum type rust and corrosion prevention tape.
  • Application
    Rust-resistant and corrosion-resistant combination nut, etc., for special disaster prevention regions.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -5 – 50
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Petrolatum Type
  • Internal capacity
    1 Roll

Catalog

Japanese Only

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Trusco Code

Refine by

  • 377-7103
  • 377-7090
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
377-7103
12 Day(s)
-

Part Number : 59HN-50
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Details
    Reddish brown
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    31.6N/10mm
  • Trusco Code
    377-7103
  • Mass(g)
    870
  • Features
    Petrolatum type rust and corrosion prevention tape.
  • Application
    Rust-resistant and corrosion-resistant combination nut, etc., for special disaster prevention regions.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -5 – 50
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Petrolatum Type
1 Roll
100
377-7090
12 Day(s)
-

Part Number : 59HN-100
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Details
    Reddish brown
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    31.6N/10mm
  • Trusco Code
    377-7090
  • Mass(g)
    1740
  • Features
    Petrolatum type rust and corrosion prevention tape.
  • Application
    Rust-resistant and corrosion-resistant combination nut, etc., for special disaster prevention regions.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -5 – 50
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Petrolatum Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)