(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vinyl Chloride Anticorrosion Tape No.51

Vinyl Chloride Anticorrosion Tape No.51

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Vinyl tape developed to prevent and protect various pipelines from corrosion.
An adhesive with synthetic rubber as its main component is thickly coated onto a PVC base material with excellent electrical properties and chemical resistance, providing excellent durability and corrosion resistance.

[Features]
· Easy winding operation.
· Excellent durability, corrosion resistance, and protection exhibit rust-proofing and anti-corrosion effects when used on various steel tubes.
· Composed of flexible film and thick adhesive, it fits well to joints, bends, etc., and features excellent sealing and cushioning properties.
· JIS Z 1901 approved product.
[Applications]
· Protection of petrolatum-based corrosion prevention tape (59 series).
· For the prevention of rust and corrosion on steel tubing.
· For work at low temperatures and construction of joints and bends.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Silver gray
  • Adhesiveness
    2.76N/10mm
  • Tensile Strength
    39.2N/10mm
  • Trusco Code
    377-7049
  • Mass(g)
    285
  • Features
    Corrosion-resistant, protective vinyl tape that makes wrapping work easy.
  • Application
    Protection from petrolatum type corrosion prevention tape (59 series). For the prevention of rust and corrosion on steel tubing.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 51SG-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [Gold and silver] Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Silver gray
  • Adhesiveness
    2.76N/10mm
  • Tensile Strength
    39.2N/10mm
  • Trusco Code
    377-7049
  • Mass(g)
    285
  • Features
    Corrosion-resistant, protective vinyl tape that makes wrapping work easy.
  • Application
    Protection from petrolatum type corrosion prevention tape (59 series). For the prevention of rust and corrosion on steel tubing.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)