(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Tape for Air Conditioning Piping No.240R

Plastic Tape for Air Conditioning Piping No.240R

Standard Unit Price:
-
Days to Ship :
1 Day(s)

High-grade vinyl tape for covering and protecting exposed pipes, etc.

[Features]
· Can easily wrap around air-conditioning piping, and is resistant to creasing.
· Excellent cutting performance.
· Suitably stretchable and less shrinkage.

[Applications]
· For binding coated copper pipes and electric wires.
· For covering and protecting exposed pipes.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.16
  • Color Details
    Ivory
  • Adhesiveness
    1.2N/10mm
  • Tensile Strength
    28.3N/10mm
  • Trusco Code
    361-5731
  • Mass(g)
    200
  • Features
    Can easily wrap around air-conditioning piping, and is resistant to creasing.
  • Application
    For binding coated copper pipes and electric wires. For coating and protecting exposed pipes.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–80
  • Base Materials
    Soft Vinyl Chloride
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 240R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.16
  • Color Details
    Ivory
  • Adhesiveness
    1.2N/10mm
  • Tensile Strength
    28.3N/10mm
  • Trusco Code
    361-5731
  • Mass(g)
    200
  • Features
    Can easily wrap around air-conditioning piping, and is resistant to creasing.
  • Application
    For binding coated copper pipes and electric wires. For coating and protecting exposed pipes.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–80
  • Base Materials
    Soft Vinyl Chloride
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)