(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Surface protection material for sheet metal, ideal for use in processing of stainless steel and aluminum sheets.
Highly workable metal plate surface protection material made of polyethylene film base material.
[Features]
· Film width of 1,020 mm.
· Light tape releasing and easy to tape together.
· Allows easy stripping work and is superior in releasability.
· Can be used for drawing, bending, and roll forming.
· Made of polyethylene and does not produce toxic gas when incinerated.
[Applications]
· For surface protection during processing and transportation of sheet metal, pre-coated sheet steel, decorative panels, sheet plastic, nameplates, aluminum sash, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    1020
  • Length(m)
    100
  • Thickness(mm)
    0.07
  • Color Details
    Light blue
  • Adhesiveness
    1.80N/20mm
  • Tensile Strength
    30N/20mm
  • Rewinding Force
    0.30N/20mm
  • Trusco Code
    125-0302
  • Mass(g)
    9000
  • Stretch
    350%
  • Base Materials
    Polyethylene based film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
363
1 Roll
12 Day(s)
-

Minimum order quantity is 2.

Part Number : 363
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    1020
  • Length(m)
    100
  • Thickness(mm)
    0.07
  • Color Details
    Light blue
  • Adhesiveness
    1.80N/20mm
  • Tensile Strength
    30N/20mm
  • Rewinding Force
    0.30N/20mm
  • Trusco Code
    125-0302
  • Mass(g)
    9000
  • Stretch
    350%
  • Base Materials
    Polyethylene based film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently asked question (FAQ)

Question: Is there a transparent color available?
Answer: There are blue and transparent colors available.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)