(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Nitoflon Impregnated Glass Cloth No.970

Nitoflon Impregnated Glass Cloth No.970

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Fluorine resin tape made from non-alkaline glass cloth impregnated with PTFE and then baked.
[Features]
· Available in 3 types with different smoothness. (No.970-2UL: general type, No.970-4UL: smooth type, No.9700UL: highly smooth type)
· A polytetrafluoroethylene composite product with a stable molecular structure. Not affected by most industrial chemicals and solvents.
· Allows continuous use over a wide range of -100 to 260°C. Both dielectric constant and dielectric tangent are low and frequency is stable across a wide range.
· Cloth base has good dimensional stability at high temperatures and ultra-low temperatures, for overall superior thermal properties compared to other thermoplastic resins.
· Excellent heat resistance, chemical resistance, electrical characteristics, weather resistance, water resistance (water repellency) and mechanical strength.
[Applications]
· Mold: Releasing sheet, Printing: For screen printing machine drying.
· Apparel: Lined adhesive belt.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Length(m)
    10
  • Color Details
    Reddish brown
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 300
  • 500
  • Clear
Thickness(mm)

Refine by

  • 0.045
  • 0.07
  • 0.09
  • 0.12
  • 0.17
  • 0.22
  • Clear
Trusco Code

Refine by

  • 401-1457
  • 401-1449
  • 401-1431
  • 401-1422
  • 401-1414
  • 401-1406
  • 401-1392
  • 401-1384
  • 401-1376
  • 401-1368
  • 401-1350
  • 401-1341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
300
0.045
401-1341
12 Day(s)
-

Part Number : 9702X03X300
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.045
  • Color Details
    Reddish brown
  • Trusco Code
    401-1341
  • Mass(g)
    237
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.045
401-1350
12 Day(s)
-

Part Number : 9702X03X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.045
  • Color Details
    Reddish brown
  • Trusco Code
    401-1350
  • Mass(g)
    396
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
300
0.07
401-1368
12 Day(s)
-

Part Number : 9702X05X300
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.07
  • Color Details
    Reddish brown
  • Trusco Code
    401-1368
  • Mass(g)
    344
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.07
401-1376
12 Day(s)
-

Part Number : 9702X05X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.07
  • Color Details
    Reddish brown
  • Trusco Code
    401-1376
  • Mass(g)
    574
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
300
0.09
401-1384
12 Day(s)
-

Part Number : 9702X07X300
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Color Details
    Reddish brown
  • Trusco Code
    401-1384
  • Mass(g)
    491
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.09
401-1392
12 Day(s)
-

Part Number : 9702X07X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Color Details
    Reddish brown
  • Trusco Code
    401-1392
  • Mass(g)
    818
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
300
0.12
401-1406
1 Day(s)
-

Part Number : 9702X10X300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.12
  • Color Details
    Reddish brown
  • Trusco Code
    401-1406
  • Mass(g)
    671
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.12
401-1414
12 Day(s)
-

Part Number : 9702X10X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.12
  • Color Details
    Reddish brown
  • Trusco Code
    401-1414
  • Mass(g)
    1118
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
300
0.17
401-1422
12 Day(s)
-

Part Number : 9702X13X300
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.17
  • Color Details
    Reddish brown
  • Trusco Code
    401-1422
  • Mass(g)
    923
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.17
401-1431
12 Day(s)
-

Part Number : 9702X13X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.17
  • Color Details
    Reddish brown
  • Trusco Code
    401-1431
  • Mass(g)
    1539
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
300
0.22
401-1449
12 Day(s)
-

Part Number : 9702X18X300
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    300
  • Length(m)
    10
  • Thickness(mm)
    0.22
  • Color Details
    Reddish brown
  • Trusco Code
    401-1449
  • Mass(g)
    1023
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth
1 Roll
500
0.22
401-1457
12 Day(s)
-

Part Number : 9702X18X500
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Brown-based
  • Width(mm)
    500
  • Length(m)
    10
  • Thickness(mm)
    0.22
  • Color Details
    Reddish brown
  • Trusco Code
    401-1457
  • Mass(g)
    1705
  • Features
    Made from fluoropolymer and high-strength glass cloth, it has superior heat resistance / chemical resistance / electrical properties / weather resistance / water resistance (water repellent) / non-adhesive properties / mechanical strength.
  • Application
    Heat-resistant release for fields where non-adhesiveness is required. Heat-resistant release for heat-sealing. Non-adhesive conveyor belt for food processing. Separator/conveyor belt for rubber vulcanization.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluorine Resin (PTFE) + Impregnated Glass Cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)