(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rough Surface Line Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Rough Surface Line Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • [White Type]White Type
  • Yellows
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Color Details

Refine by

  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 125-0752
  • 125-0744
  • 125-0736
  • 125-0710
  • 125-0701
  • 125-0698
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
[White Type] White Type
50
White
125-0698
1 Day(s)
-

Part Number : 50B-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    White
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0698
  • Mass(g)
    470
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
1 Roll
Yellows
50
Yellow
125-0701
1 Day(s)
-

Part Number : 50B-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    Yellow
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0701
  • Mass(g)
    470
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
1 Roll
[White Type] White Type
75
White
125-0710
1 Day(s)
-

Part Number : 75B-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    75
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    White
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0710
  • Mass(g)
    705
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
1 Roll
Yellows
75
Yellow
125-0736
1 Day(s)
-

Part Number : 75B-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    Yellow
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0736
  • Mass(g)
    705
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
1 Roll
[White Type] White Type
100
White
125-0744
1 Day(s)
-

Part Number : 100B-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    White
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0744
  • Mass(g)
    940
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based
1 Roll
Yellows
100
Yellow
125-0752
1 Day(s)
-

Part Number : 100B-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    0.91
  • Color Details
    Yellow
  • Adhesiveness
    8.23N/10mm
  • Tensile Strength
    188N/10mm
  • Trusco Code
    125-0752
  • Mass(g)
    940
  • Features
    A special adhesive that fits rough surfaces is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    PVC film
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses special adhesives that are well suited to rough surfaces.

Usage

●For indoor use.

Specification

●Thickness(mm):0.91
●Viscosity: 8.23N/10mm
●Tensile Strength: 188N/10mm

Materials

●Base Material: PVC Film
●Adhesive: Rubber

Frequently asked question (FAQ)

Question: Are there any colors other than white and yellow?
Answer: Only two colors are available for the rough surface.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)