(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Transparent Tape for Binding and Temporary Fixation

Transparent Tape for Binding and Temporary Fixation

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A tape made of highly transparent film reinforced with fibers, coated in a strong adhesive, featuring excellent water and abrasion resistance.
· Uses a highly transparent backing, so can seal and fix without covering up the design beneath it. Even barcodes can be read through it
· Ideal for bundling piping, steel and heavy goods, and for temporary fixing of home electronics and OA equipment parts.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    55
  • Thickness(mm)
    0.13
  • Details Type
    Banding Tape
  • Color Details
    Clear
  • Adhesiveness
    6.7N/10mm
  • Tensile Strength
    274N/10mm
  • Features
    It is a highly adhesive, water resistant and high abrasion-resistant tape with high transparency film substrate reinforced with high strength fiber. A highly transparent substrate enables sealing and fixing without damaging the design, and the bar code is readable even if the tape is pasted over it. Optimal for temporary fixing of pipe material/steel material/binding heavy objects, consumer electronics, and office automation equipments.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Rubber-based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 18
  • 24
  • Clear
Trusco Code

Refine by

  • 171-1733
  • 171-1725
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
18
171-1725
1 Day(s)
-

Part Number : 863-18X55
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    55
  • Thickness(mm)
    0.13
  • Details Type
    Banding Tape
  • Color Details
    Clear
  • Adhesiveness
    6.7N/10mm
  • Tensile Strength
    274N/10mm
  • Trusco Code
    171-1725
  • Mass(g)
    100
  • Features
    It is a highly adhesive, water resistant and high abrasion-resistant tape with high transparency film substrate reinforced with high strength fiber. A highly transparent substrate enables sealing and fixing without damaging the design, and the bar code is readable even if the tape is pasted over it. Optimal for temporary fixing of pipe material/steel material/binding heavy objects, consumer electronics, and office automation equipments.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Rubber-based
1 Roll
24
171-1733
1 Day(s)
-

Part Number : 863-24X55
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    24
  • Length(m)
    55
  • Thickness(mm)
    0.13
  • Details Type
    Banding Tape
  • Color Details
    Clear
  • Adhesiveness
    6.7N/10mm
  • Tensile Strength
    274N/10mm
  • Trusco Code
    171-1733
  • Mass(g)
    135
  • Features
    It is a highly adhesive, water resistant and high abrasion-resistant tape with high transparency film substrate reinforced with high strength fiber. A highly transparent substrate enables sealing and fixing without damaging the design, and the bar code is readable even if the tape is pasted over it. Optimal for temporary fixing of pipe material/steel material/binding heavy objects, consumer electronics, and office automation equipments.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Rubber-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)