(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 54 M)

Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 54 M)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Glass cloth tape with high heat resistance and strength, which can be used in situations requiring heat resistant anchoring, binding and masking.
[Features]
· Heat-resistant, with an operating temperature range from -54°C to 232°C.
· Base material has tough tensile strength. Superior heat resistance, solvent resistance and flame retardance.
[Applications]
· For masking of surrounding areas during welding or polishing.
· Heat resistant anchoring or binding for duct sealing, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    54.8
  • Thickness(mm)
    0.19
  • Details Type
    Banding Tape
  • Color Details
    White
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    251N/10mm
  • Features
    Heat resistance and operating temperature range from -54°C to 232°C. The tensile strength of base material is tough. Has excellent heat resistance, solvent resistance and flame retardance. Optimal for heat resistant fixing such as for duct seal.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Glass Cloth; Adhesive: Silicon-based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 19
  • 25.4
  • 50.8
  • Clear
Trusco Code

Refine by

  • 329-5753
  • 329-5745
  • 329-5737
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
19
329-5737
1 Day(s)
-

Part Number : 361-19X54-K
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    54.8
  • Thickness(mm)
    0.19
  • Details Type
    Banding Tape
  • Color Details
    White
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    251N/10mm
  • Trusco Code
    329-5737
  • Mass(g)
    260
  • Features
    Heat resistance and operating temperature range from -54°C to 232°C. The tensile strength of base material is tough. Has excellent heat resistance, solvent resistance and flame retardance. Optimal for heat resistant fixing such as for duct seal.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Glass Cloth; Adhesive: Silicon-based
1 Roll
25.4
329-5745
1 Day(s)
-

Part Number : 361-25X54-K
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25.4
  • Length(m)
    54.8
  • Thickness(mm)
    0.19
  • Details Type
    Banding Tape
  • Color Details
    White
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    251N/10mm
  • Trusco Code
    329-5745
  • Mass(g)
    350
  • Features
    Heat resistance and operating temperature range from -54°C to 232°C. The tensile strength of base material is tough. Has excellent heat resistance, solvent resistance and flame retardance. Optimal for heat resistant fixing such as for duct seal.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Glass Cloth; Adhesive: Silicon-based
1 Roll
50.8
329-5753
12 Day(s)
-

Part Number : 361-50X54-K
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50.8
  • Length(m)
    54.8
  • Thickness(mm)
    0.19
  • Details Type
    Banding Tape
  • Color Details
    White
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    251N/10mm
  • Trusco Code
    329-5753
  • Mass(g)
    675
  • Features
    Heat resistance and operating temperature range from -54°C to 232°C. The tensile strength of base material is tough. Has excellent heat resistance, solvent resistance and flame retardance. Optimal for heat resistant fixing such as for duct seal.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Glass Cloth; Adhesive: Silicon-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)