(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch Lead Foil Tape 420 (for Plating Masking)

Scotch Lead Foil Tape 420 (for Plating Masking)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Metal foil tape with conductivity and shielding properties that can be used for plate masking, etc.
[Features]
· Lead foil base material has superior conductivity.
· Excellent shielding and weather resistance.
· Adapts well to irregular surfaces.
[Applications]
· Masking for plating and chemical treatments.
· Provides a moisture-proof seal.
· X-ray shielding.
· For general production plant and office use.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    12.7
  • Length(m)
    32.9
  • Thickness(mm)
    0.19
  • Details Type
    Conductive tape
  • Color Details
    Silver
  • Adhesiveness
    3.88N/10mm
  • Tensile Strength
    35.7N/10mm
  • Trusco Code
    293-0196
  • Mass(g)
    686
  • Features
    Lead foil, as the base material, has superior conductivity. Superior shielding properties.
  • Application
    Moisture-proof seal, X-ray shielding, masking of chemical processing. General production factory, business use.
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    With white polypropylene release film
  • Operating Temperature Range(°C)
    -50 – 100
  • Material
    Base Material: Lead Foil; Adhesive: Rubber-based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 420-12X32
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    12.7
  • Length(m)
    32.9
  • Thickness(mm)
    0.19
  • Details Type
    Conductive tape
  • Color Details
    Silver
  • Adhesiveness
    3.88N/10mm
  • Tensile Strength
    35.7N/10mm
  • Trusco Code
    293-0196
  • Mass(g)
    686
  • Features
    Lead foil, as the base material, has superior conductivity. Superior shielding properties.
  • Application
    Moisture-proof seal, X-ray shielding, masking of chemical processing. General production factory, business use.
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    With white polypropylene release film
  • Operating Temperature Range(°C)
    -50 – 100
  • Material
    Base Material: Lead Foil; Adhesive: Rubber-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)