(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.3372 Cloth Curing Tape

Click this image to zoom it.

Move the mouse over the image to zoom

No.3372 Cloth Curing Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Adhesive curing tape that is durable and has good weather resistance.
[Features]
·Compared to other companies' products, it uses a base material that makes it difficult for UV rays to pass through, so there is less adhesive residue.
·A rubber-based adhesive that is thick enough to adhere to rough surfaces.
[Applications]
·For general care.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Tensile Strength
    51N/10mm
  • Inner capacity
    1 Roll

Details

Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Green
  • Brown Color
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • 75
  • 100
  • Clear
Color Detail

Refine by

  • Brown
  • Light Green
  • Clear
Adhesive Strength

Refine by

  • 2.8N/10mm
  • 2.9N/10mm
  • Clear
JAN Code

Refine by

  • 4961068101503
  • 4961068101527
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown Color
25
Brown
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-KD-00-25X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Brown
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    351-8671
  • Mass(g)
    222
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Brown Color
38
Brown
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-KD-00-38X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Brown
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    375-3212
  • Mass(g)
    338
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Brown Color
50
Brown
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-KD-00-50X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Brown
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    351-8680
  • Mass(g)
    444
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Green
25
Light Green
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-LG-00-25X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Light Green
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    351-8698
  • Mass(g)
    222
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Green
38
Light Green
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-LG-00-38X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Light Green
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    375-3221
  • Mass(g)
    338
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Green
50
Light Green
2.9N/10mm
-
1 Day(s)
-

Part Number : 337200-LG-00-50X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Light Green
  • Adhesive Strength
    2.9N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    -
  • Trusco Code
    351-8701
  • Mass(g)
    444
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Green
75
Light Green
2.8N/10mm
4961068101503
1 Day(s)
-

Part Number : 337200-LG-00-75X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Light Green
  • Adhesive Strength
    2.8N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    4961068101503
  • Trusco Code
    497-4701
  • Mass(g)
    -
  • Specifications
    -
  • Base Material
    -
  • Pressure sensitive adhesive
    -
1 Roll
Green
100
Light Green
2.8N/10mm
4961068101527
1 Day(s)
-

Part Number : 337200-LG-00-100X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Color Detail
    Light Green
  • Adhesive Strength
    2.8N/10mm
  • Tensile Strength
    51N/10mm
  • JAN Code
    4961068101527
  • Trusco Code
    497-4697
  • Mass(g)
    -
  • Specifications
    -
  • Base Material
    -
  • Pressure sensitive adhesive
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is the rubber adhesive, it is thick and has good adhesion to the roughened surface.
●Economical type of adhesive cloth tape for curing.

Specification

●Thickness(mm):0.29
●Viscosity: 2.8N/10mm
●Tensile Strength: 51N/10mm

Materials

●Base Material: Staple Fiber Fabric(with polyethylene laminate)
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)