(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.3489 Protective tape

No.3489 Protective tape

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A protective tape that uses synthetic fibers for excellent adaptability and workability.
[Features]
· Easy to cut by hand and leaves little adhesive residue behind.
· The tape is only 0.105 mm thick, which means it sticks well to uneven surfaces.
· Increased workability thanks to being easy to unroll and cut by hand.
· A protective tape that uses synthetic fibers for excellent adaptability.
[Applications]
· For fixing protective sheets during interior construction or renovation.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Color Detail
    Emerald Green
  • Adhesive Strength
    2.65 N/10 mm (against Stainless Steel)
  • Tensile Strength
    30N/10mm
  • Trusco Code
    375-3280
  • Mass(g)
    152
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : 348900-EG-00-50X25
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Color Detail
    Emerald Green
  • Adhesive Strength
    2.65 N/10 mm (against Stainless Steel)
  • Tensile Strength
    30N/10mm
  • Trusco Code
    375-3280
  • Mass(g)
    152
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)