(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No. 3448 Masking Tape (For Curing)

Click this image to zoom it.

Move the mouse over the image to zoom

No. 3448 Masking Tape (For Curing)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A curing tape with excellent reusability that leaves little residue behind.
[Features]
· Despite using a strong adhesive, the tape features excellent reusability and leaves little adhesive residue behind when removed.
· Available in green, white and pink.
· Can be used for light to medium-weight packaging and corrugated plastic packaging.
· Caution: 50‑mm width, length 50 m, paper tube production only available in green.
[Applications]
· For curing and light packaging.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Details Model
    Plastic Core Specification
  • Color Detail
    Green
  • Adhesive Strength
    3.6 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Trusco Code
    351-8884
  • Mass(g)
    407
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 344890-GR-00-50X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Details Model
    Plastic Core Specification
  • Color Detail
    Green
  • Adhesive Strength
    3.6 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Trusco Code
    351-8884
  • Mass(g)
    407
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)