(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.9807 Aluminum Craft Tape

Click this image to zoom it.

Move the mouse over the image to zoom

No.9807 Aluminum Craft Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Aluminum craft paper-backed tape without a stripping agent.
[Applications]
· For civil construction projects and heat insulation joint sealing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    6.60 N/10 mm (against Stainless Steel)
  • Tensile Strength
    58N/10mm
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 80
  • Base Material
    Pasting of high quality paper onto aluminum foil
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Details

Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 65
  • 75
  • Clear
Trusco Code

Refine by

  • 411-2423
  • 411-2415
  • 411-2407
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
411-2407
1 Day(s)
-

Part Number : 980700-20-50X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    6.60 N/10 mm (against Stainless Steel)
  • Tensile Strength
    58N/10mm
  • Trusco Code
    411-2407
  • Mass(g)
    380
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 80
  • Base Material
    Pasting of high quality paper onto aluminum foil
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
65
411-2415
1 Day(s)
-

Part Number : 980700-20-65X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    65
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    6.60 N/10 mm (against Stainless Steel)
  • Tensile Strength
    58N/10mm
  • Trusco Code
    411-2415
  • Mass(g)
    494
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 80
  • Base Material
    Pasting of high quality paper onto aluminum foil
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
75
411-2423
1 Day(s)
-

Part Number : 980700-20-75X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    6.60 N/10 mm (against Stainless Steel)
  • Tensile Strength
    58N/10mm
  • Trusco Code
    411-2423
  • Mass(g)
    570
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10 – 80
  • Base Material
    Pasting of high quality paper onto aluminum foil
  • Pressure sensitive adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Aluminum craft adhesive tape no release paper type.

Usage

●Lagging material sealing joints.

Specification

●Color:Silver
●Thickness(mm):0.14
●Viscosity: 6.6N/10mm
●Tensile Strength: 58N/10mm
●Working Temperature: -10 to 80°C

Materials

●Base Material: Aluminum Foil + Fine Quality Paper
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)