(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sealing Tape Width 13 mm

Sealing Tape Width 13 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Fluororesin tape developed for use as a sealant for the threaded couplings of water pipes.
[Features]
· Providing special self-sealing performance, this creates a tight seal just by wrapping and pressing it in around threaded joints.
· Can be screw-fastened or removed with ease.
· Comes with a storage case that prevents the tape from getting dirty.
· Can be cut by hand.
· Base material: fluororesin.
· It has excellent cold and heat resistance of -100°C to 260°C (operating temperature).
[Applications]
· Ideal for sealing aluminum, stainless steel pipe, plastic pipe, and more.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    13
  • Length(m)
    5
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Trusco Code
    394-7661
  • Mass(g)
    9
  • Features
    Can easily be sealed by wrapping around the screws/fittings.
  • Application
    For sealing Aluminum, Stainless Steel Pipe, Plastic Pipe, and more.
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -100~260
  • Material/base
    Fluororesin
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : HW-801
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    13
  • Length(m)
    5
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Trusco Code
    394-7661
  • Mass(g)
    9
  • Features
    Can easily be sealed by wrapping around the screws/fittings.
  • Application
    For sealing Aluminum, Stainless Steel Pipe, Plastic Pipe, and more.
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -100~260
  • Material/base
    Fluororesin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)