(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Crevice Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Crevice Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

This shock-absorbing sponge tape features excellent cushioning and will not yellow significantly.
[Features]
· Cushioning material made from polyurethane.
· Dark gray color that hides yellowing.
· Easy installation; prevents drafts and infiltration by insects.
[Applications]
· For the absorption of impacts on doors, sliding doors and shoji screens.
· Use to fill in gaps and increase cooling and heating efficiency.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Dark gray
  • Features
    Polyurethane cushioning material that provides excellent cushioning.
  • Use
    Absorbing shock of door/fusuma sliding door/shoji sliding screen. Filling gaps.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyurethane + PET Film
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 15
  • 30
  • Clear
Length(m)

Refine by

  • 2
  • 4
  • Clear
Thickness(mm)

Refine by

  • 5
  • 10
  • 20
  • Clear
Trusco Code

Refine by

  • 356-4231
  • 356-4223
  • 356-4215
  • 356-4207
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
15
2
10
356-4207
12 Day(s)
-

Part Number : SKU-001
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    10
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Dark gray
  • Trusco Code
    356-4207
  • Mass(g)
    22
  • Features
    Polyurethane cushioning material that provides excellent cushioning.
  • Use
    Absorbing shock of door/fusuma sliding door/shoji sliding screen. Filling gaps.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyurethane + PET Film
  • Pressure sensitive adhesive
    Acrylic
1 Roll
30
2
10
356-4215
12 Day(s)
-

Part Number : SKU-002
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Dark gray
  • Trusco Code
    356-4215
  • Mass(g)
    36
  • Features
    Polyurethane cushioning material that provides excellent cushioning.
  • Use
    Absorbing shock of door/fusuma sliding door/shoji sliding screen. Filling gaps.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyurethane + PET Film
  • Pressure sensitive adhesive
    Acrylic
1 Roll
15
4
5
356-4223
12 Day(s)
-

Part Number : SKU-003
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    5
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Dark gray
  • Trusco Code
    356-4223
  • Mass(g)
    28
  • Features
    Polyurethane cushioning material that provides excellent cushioning.
  • Use
    Absorbing shock of door/fusuma sliding door/shoji sliding screen. Filling gaps.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyurethane + PET Film
  • Pressure sensitive adhesive
    Acrylic
1 Roll
30
2
20
356-4231
1 Day(s)
-

Part Number : SKU-004
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    20
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Dark gray
  • Trusco Code
    356-4231
  • Mass(g)
    53
  • Features
    Polyurethane cushioning material that provides excellent cushioning.
  • Use
    Absorbing shock of door/fusuma sliding door/shoji sliding screen. Filling gaps.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyurethane + PET Film
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)