(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
gap mohair sticker (for Outdoor Use)

gap mohair sticker (for Outdoor Use)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·It has excellent resilience and maintains stable performance for a long period of time.
·Dense and highly elastic bristles fill uneven gaps in a well-balanced manner without impairing the movement of doors, etc.
·Can be used outdoors due to its durability
[Applications]
·Cushioning material for outdoor fittings, sound deadening, sound absorption, shock mitigation

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    6
  • Length(m)
    2.5
  • Thickness(mm)
    7
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Trusco Code
    391-4313
  • Mass(g)
    49
  • Features
    An abundance of fine, rich hair provides a good balance along uneven gaps without hindering the movement of the door. The superior durability means it can be used outdoors as well.
  • Use
    Outdoor fixture cushioning material, sound-proofing, sound absorption and shock mitigation.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polypropylene
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : NO6070-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    6
  • Length(m)
    2.5
  • Thickness(mm)
    7
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Trusco Code
    391-4313
  • Mass(g)
    49
  • Features
    An abundance of fine, rich hair provides a good balance along uneven gaps without hindering the movement of the door. The superior durability means it can be used outdoors as well.
  • Use
    Outdoor fixture cushioning material, sound-proofing, sound absorption and shock mitigation.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polypropylene
  • Pressure sensitive adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it has excellent resilience, maintains stable performance for a long period of time.
●Dense, elastic hairy pair block uneven gaps in a well-balanced manner, and do not damage the movement of doors and other crevice.
●Can be used for outdoors becaus

Usage

●Cushioning material, muffling, sound absorption, shock relaxation.

Specification

●Color:Black
●W x L(mm x m):6 x 2.5
●Thickness(mm):7
●SPQ(roll):10

Materials

●Base Material: Polypropylene
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)