Grindstone Yamato Stone for Precision Molds【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
YC-15
YF-60
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Thickness T
(mm)
Color Number of Pieces Per Pack
(Pieces)

10 Pieces Per Package

11 Day(s) or more 1501.5Black10

10 Pieces Per Package

11 Day(s) or more 6006Gray10

Loading...

  1. 1

Basic Information

Product Type Grindstone For Molds Total Length L(mm) 100 Width W(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)