• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Non-adhesive tape Width (mm) 50

Non-adhesive tape Width (mm) 50

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· A non-adhesive tape used for the protection of piping.
[Applications]
· For protecting outdoor piping.

Basic Specifications

  • Product Type
    Non-Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    54N/10mm
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black Color
  • White Color
  • Clear
Color Detail

Refine by

  • Gray
  • Ivory
  • White
  • Clear
Trusco Code

Refine by

  • 377-7341
  • 377-7332
  • 377-7324
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black Color
Gray
377-7324
11 Day(s) or more
-

Part Number : NT-G
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    54N/10mm
  • Color Detail
    Gray
  • Trusco Code
    377-7324
  • Mass(g)
    198
  • Features
    Non-stick tape for protecting piping.
  • Use
    For protection of outdoor piping.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Vinyl Chloride (PVC)
1 Roll
White Color
Ivory
377-7332
2 Day(s)
-

Part Number : NT-I
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    54N/10mm
  • Color Detail
    Ivory
  • Trusco Code
    377-7332
  • Mass(g)
    198
  • Features
    Non-stick tape for protecting piping.
  • Use
    For protection of outdoor piping.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Vinyl Chloride (PVC)
1 Roll
White Color
White
377-7341
11 Day(s) or more
-

Part Number : NT-W
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    54N/10mm
  • Color Detail
    White
  • Trusco Code
    377-7341
  • Mass(g)
    198
  • Features
    Non-stick tape for protecting piping.
  • Use
    For protection of outdoor piping.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Vinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)