(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tube Bender, Foot-Operated Type Conduit Bender

Tube Bender, Foot-Operated Type Conduit Bender

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Thin and thick steel cable conduit pipes made from cast iron.
· The cable conduit passage is finished very smoothly.
· The cable conduit is firmly passed though to minimize distortion in machining.
· The bent groove is compatible with the standard cord radius.
· The foot-operated conduit bender is capable of bending at an accurate angle with the scales of 30, 45, 60, and 90 degrees.
· The outer diameter is displayed for thin steel.
· The inner diameter is displayed for thick steel.
· (The handle is not included.)
[Application]
· Useful for thin and thick steel cable conduit pipes.

(i)Caution

  • Handle not included. Prepare a length of iron pipe that fits the tool (140 cm or longer, NPSM screw or BSPP screw). The machining dimensions are different from iron pipes.

Basic Specifications

  • Handle Size
    1-Inch models
  • Ability
    Thin steel: 25 mm, thick steel: 22 mm, outer diameter: 25.4/26.5 mm, thickness: 1.6/2.3 mm
  • Model Number
    B-1679
  • JAN Code
    0095691352255
  • Mass(kg)
    3.9
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : 35225
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Handle Size
    1-Inch models
  • Ability
    Thin steel: 25 mm, thick steel: 22 mm, outer diameter: 25.4/26.5 mm, thickness: 1.6/2.3 mm
  • Model Number
    B-1679
  • JAN Code
    0095691352255
  • Mass(kg)
    3.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)