(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Manual Operation Type Drain Cleaner

Manual Operation Type Drain Cleaner

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual Operation Type Drain Cleaner
  • Manual Operation Type Drain Cleaner

[Features]
· Must-have item of a manual type for light cleaning up to 7.6 m.
· Use this product for relatively light cleaning of kitchens, restrooms, bathrooms, washrooms, etc.
[Application]
· For drainpipe cleaning.

Part Number

Configured Part Number is shown.

58890

Part Number
58890
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Conforming Tube Diameter(mm) 19~75 Conforming Cable Diameter(mm) 8 Cleaning Distance(m) 7.6
Head Type Valve head Model Number K-25-BP Mass(kg) 3.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)