(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Drain Cleaner 76430

Electric Drain Cleaner 76430

[Features]
· It is a powerful machine that supports a wide range of applications from general buildings to building maintenance and various business use. Despite the compact body, it can clean up to 30 meters, featuring excellent durability as well.
[Applications]
· For cleaning drainage pipes.

Part Number

Configured Part Number is shown.

76430

Part Number
76430
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Conforming Tube Diameter(mm) 19~100 Conforming Cable Diameter(mm) 16 Cleaning Distance(m) 13.5
Model Number K-50-4 Mass(kg) 27.7 Set Content Body, T-201 Straight Auger, T-202 Valve Auger, T-205C Cutter, T-211 Spade Cutter, A-13 Coupling Pin Key, A-10 Cable Carrier, A-14-6 Rear Guide Hose, A-1 Left Hand Mitt
Specifications Three types of cables can be used: φ8 mm, φ10 mm, φ16 mm. Option cable attachment allows lengths of 30 m.

Please check the type/dimensions/specifications of the part 76430 in the Electric Drain Cleaner 76430 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)