(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Drain Cleaner 74392

Electric Drain Cleaner 74392

[Features]
· Inner core cables are highly flexible, unlikely to kink, and easy to use.
· The drum is a twist locking type with a 2-piece structure that doesn't distort or rust.
[Applications]
· Drainage pipe cleaning.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
74392
95847
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming Tube Diameter
(mm)
Conforming Cable Diameter
(mm)
Cleaning Distance
(m)
Model Number Mass
(kg)
Set Content Specifications
1 Piece(s) 35 Day(s) 19~758, 1010.7K-40AF15Body, Auto Feed, Guide Hose, Mounting Bracket, C-13IC-SB, φ8 mm x 10.7 mm Speed, Pump Cable, Inner Drum IncludedTip tools can be used by using an optional cable (C-4/C-6). Cleaning distance of 15.2 M is possible by attaching an option cable.
1 Piece(s) 16 Day(s) or more ---C-13IC-SB2.5-10.7 m Inner Core Speed Bump Cable, Valve Auger Integrated Type (Standard Cable)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)