(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Drain Cleaner 26993

Electric Drain Cleaner 26993

[Features]
· Integrated transport cart type that is convenient to carry.
· The cable control system reduces the risk of damage in the drum, thus enhancing safety.
[Applications]
· For cleaning drainage pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

26993

Features

●With the cable control system, it can be safely used with less risk of damage in the drum.

Usage

●Drainpipe Cleaning

Specification

●Capacity of cleaning Pipe Diameter(mm):32 to 100
●Capacity of cleaning Distance(m):to 30
●Attached Wire(mm x m):10 x 15.2
●SPQ(set):1
●Power: Power Supply AC115V
●Power Cord Length: 3.0m

Accessories

●C-31IW Φ10mm x 15.2m Solid Core Able
●T-202 Valve Auger
●T-205 C Cutter
●T-211 Spade Cutter
●A-13 Pinkey
●Glove

Warning

●Cleaning Capacity: Distance 30m is when optional cable is installed.
Part Number
26993
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1
 

Basic Information

Conforming Tube Diameter(mm) 32 to 100 Conforming Cable Diameter(mm) 10 Cleaning Distance(m) 23
Model Number K-400 Mass(kg) 25.9 Set Content Body, C-31IW φ10 mm x 15.2 m Solid Core Cable, T-260 Tool Set (including: T-202 Valve Auger, T-205C Cutter, T-211 Spade Cutter, A-13 Coupling Pin)
Specifications Featuring functions that prioritize ease of use at work sites. Optional cable can be mounted to facilitate cleaning range of 30 meters.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)