(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Top

Diamond Top

[Features]
· Polishing material for disc grinders.
· Excellent abrasive power and resistance with no-fooling electrodeposited diamond sheet.
· Lower cost and softer touch than all-diamond abrasive, by mixing diamond and silicon carbide sheets.
[Applications]
· For chamfering materials such as titanium, ceramics, ultra-hard alloys, stone, and glass; flat surface polishing.

Part Number

Configured Part Number is shown.

Features

●A Polishing Material for Grinder. 
●Electrodeposited authentic diamond sheet is used, polishing force and durability are excellent.

Usage

●Chamfer of metal titanium, ceramic, carbide alloy, stone, glass etc., flat polishing.

Specification

●Outer Diameter x Thickness x Hole Diameter(mm):100 x 15 x 16
●Max Working Peripheral Velocity: 68m/s(4080m/min)

Materials

●Abrasive: Diamond Abrasive Grains

Accessories

●15mm hole adapter (separately sold item no. 5 pieces included: GPTAS-5P)
Part Number
P-S-DT100-A-100
P-S-DT100-A-180
P-S-DT100-A-400
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Trusco Code
1 Piece(s) 1 Day(s) 100216-8367
1 Piece(s) 12 Day(s) 180216-8375
1 Piece(s) 1 Day(s) 400216-8383

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Alloy Steel / Stone Material / Glass Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Thickness(mm) 15 Details Type All-Diamond Sheet Type
Max. Rotational Speed(rpm) 13000 Mass 50g Features Abrasive for disc grinder. Excellent abrasive power and resistance with no-fooling electrodeposited diamond sheet.
Application For chamfering materials such as titanium, ceramics, ultra-hard alloys, stone, and glass; flat surface polishing. Abrasive material Diamond Abrasive Grains Accessory Adapter for 15 mm Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)