(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GP Cleaning Wheel

GP Cleaning Wheel

[Features]
· With flexibility, it fits well to uneven surfaces.
· Cleans the surface without scraping the base coating.
[Applications]
· Rust removal, paint removal, cleaning before welding.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Since it has flexibility, it is familiar to unevenness well.

Usage

●Rust removal, paint removal and cleaning before welding works, etc.

Specification

●Grain Size(#):Equivalent to 120
Part Number
GPCW-10010
GPCW-5010
GPCW-7510
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet Trusco Code Mass
5 Piece(s) 1 Day(s) 10080005 (pc.)395-065440g
10 Piece(s) 1 Day(s) 501600010 (pc.)395-063810g
10 Piece(s) 1 Day(s) 751050010 (pc.)395-064620g

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Inner Diameter Dimension(mm) 10 Thickness(mm) 15
Product granularity(#) 120 Equivalent Features With flexibility, it fits well to uneven surfaces. Cleans the surface without scraping the base coating. Application Rust removal, paint removal, cleaning before welding.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)