(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Double-ended ratchet wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Double-ended ratchet wrench

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Handle is a type with a thick center.
· The tip of the handle can be used for hole alignment of steel frames and expanding wire ropes.
· The rotational direction can be changed with a single touch.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 17×19
  • 17×21
  • 19×21
  • Clear
Trusco Code

Refine by

  • 367-3774
  • 367-3766
  • 367-3758
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17×19
367-3758
9 Day(s) or more
-

Part Number : RWO-1719
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Thickness(mm)
    50
  • Trusco Code
    367-3758
  • Mass(g)
    500
17×21
367-3766
9 Day(s) or more
-

Part Number : RWO-1721
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    17×21
  • Single Product/Set Classification
    Single Item
  • Thickness(mm)
    50
  • Trusco Code
    367-3766
  • Mass(g)
    500
19×21
367-3774
10 Day(s) or more
-

Part Number : RWO-1921
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    312
  • Width across flat dimension(mm)
    19×21
  • Single Product/Set Classification
    Single Item
  • Thickness(mm)
    50
  • Trusco Code
    367-3774
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)