(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Mirror Type Combination Wrench

Mirror Type Combination Wrench

Standard Unit Price:
-
Days to Ship :
Same day

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly.
· A mirror type with good tactile property and beautiful metal surface.
· The snake band allows the required wrenches to be retrieved one by one from the holder.
[Applications]
· It is used for tightening and loosening hex bolts and nuts.

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10 / 12 / 13 / 14 / 17 / 19 / 8
  • Single Product/Set Classification
    Set Product
  • Details Type
    Set (with Resin Snake Band)
  • Set Content(mm)
    8, 10, 12, 13, 14, 17, 19
  • Set Content(Point)
    7
  • JAN Code
    4989999235517
  • Trusco Code
    301-4100

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
-

Part Number : TTCS-7S
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    8 ~ 19
  • Single Product/Set Classification
    Set Product
  • Details Type
    Set (with Resin Snake Band)
  • Set Content(mm)
    8, 10, 12, 13, 14, 17, 19
  • Set Content(Point)
    7
  • JAN Code
    4989999235517
  • Trusco Code
    301-4100
  • Mass
    570 g/set
  • Material
    Chrome vanadium steel
  • Surface Treatment
    Non-chrome plating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-chrome plating(nickel plating) processing, environmentally friendly.
●The metal surface is beautiful, it is a mirror type with a good weight feeling.
●The snake band can remove the required spanner one by one from the holder.

Specification

●Set Contents(mm):8, 10, 12, 13, 14, 17, 19
●Set Contents(piece):7
●SPQ(set):10

Accessories

●Resin Made Snake Band

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)