(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Superfit Precision Ball Point Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Superfit Precision Ball Point Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A high-strength type with an elastomer resin handle.
· A precision screwdriver with a long shaft.

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    183
  • Features
    A high-strength type with an elastomer resin handle. It is a precision screwdriver of long-axis type.
Part Number
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • Clear
Blade Tip

Refine by

  • Opposite Side 1.5 mm
  • Opposite Side 2.0 mm
  • Opposite Side 2.5 mm
  • Opposite Side 3.0 mm
  • Clear
Trusco Code

Refine by

  • 395-9163
  • 395-9155
  • 395-9147
  • 395-9139
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
Opposite Side 1.5 mm
395-9139
1 Day(s)
-

Part Number : 3530
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    1.5
  • Overall Length(mm)
    183
  • Blade Tip
    Opposite Side 1.5 mm
  • Trusco Code
    395-9139
  • Features
    A high-strength type with an elastomer resin handle. It is a precision screwdriver of long-axis type.
  • Mass(g)
    25
2
Opposite Side 2.0 mm
395-9147
1 Day(s)
-

Part Number : 3531
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2
  • Overall Length(mm)
    183
  • Blade Tip
    Opposite Side 2.0 mm
  • Trusco Code
    395-9147
  • Features
    A high-strength type with an elastomer resin handle. It is a precision screwdriver of long-axis type.
  • Mass(g)
    26
2.5
Opposite Side 2.5 mm
395-9155
1 Day(s)
-

Part Number : 3532
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5
  • Overall Length(mm)
    183
  • Blade Tip
    Opposite Side 2.5 mm
  • Trusco Code
    395-9155
  • Features
    A high-strength type with an elastomer resin handle. It is a precision screwdriver of long-axis type.
  • Mass(g)
    28
3
Opposite Side 3.0 mm
395-9163
1 Day(s)
-

Part Number : 3533
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3
  • Overall Length(mm)
    183
  • Blade Tip
    Opposite Side 3.0 mm
  • Trusco Code
    395-9163
  • Features
    A high-strength type with an elastomer resin handle. It is a precision screwdriver of long-axis type.
  • Mass(g)
    31

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)