(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Type Mini Stubby Screwdriver

Ratchet Type Mini Stubby Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used in tight spaces thanks to the utilization of the Star B type ratchet mechanism.
[Applications]
· For screw removal work, etc.

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3 / 4 / 5 / 2.5 / 6
  • Overall Length(mm)
    31
  • Set Content
    Blade tip / Ultra-stubby bit: (-)6, (+)No.1, (+)No.2, (+)No.3, Hex bit: H2.5, H3, H4, H5, H6, Socket: H5.5, H7, H8, H10, H12, Hexalobular bit: T10, T15, T20, T25, T27, T30, T40, Adapter for socket, Ratchet driver body, Auxiliary handle, Magnet holder, First action wrench
  • Trusco Code
    294-6513
  • Features
    Can be used in tight spaces thanks to the utilization of the Star B type ratchet mechanism.
  • Case Size (Width x Length x Thickness)(mm)
    84X105X25
  • Mass(g)
    337/set
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NO318
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Overall Length(mm)
    31
  • Set Content
    Blade tip / Ultra-stubby bit: (-)6, (+)No.1, (+)No.2, (+)No.3, Hex bit: H2.5, H3, H4, H5, H6, Socket: H5.5, H7, H8, H10, H12, Hexalobular bit: T10, T15, T20, T25, T27, T30, T40, Adapter for socket, Ratchet driver body, Auxiliary handle, Magnet holder, First action wrench
  • Trusco Code
    294-6513
  • Features
    Can be used in tight spaces thanks to the utilization of the Star B type ratchet mechanism.
  • Case Size (Width x Length x Thickness)(mm)
    84X105X25
  • Mass(g)
    337/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)