(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long Joint

Long Joint

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Great for working up high, in deep areas or other places that are hard to reach.
· Can connect to a T-Bar handle (TBH-1) or chargeable impact screwdriver.
· Quick release chuck with fall prevention to stop bits from falling out.
· Has stabilizing handle, allowing for work with a stable posture.

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Insertion Angle(mm)
    6.35
  • Set Content
    Double-end bit (+) No.2×45 mm 1 piece, handle for stabilization
  • Features
    Great for working up high, in deep areas or other places that are hard to reach. Can connect to a T-Bar handle (TBH-1) or chargeable impact screwdriver. Quick release chuck with fall prevention to stop bits from falling out. Has stabilizing handle, allowing for work with a stable posture.
Part Number
Overall Length(mm)

Refine by

  • 200
  • 300
  • Clear
Mass(g)

Refine by

  • 105/set
  • 145/set
  • Clear
Trusco Code

Refine by

  • 330-4001
  • 330-3993
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200
105/set
330-3993
1 Day(s)
-

Part Number : TLE-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    200
  • Set Content
    Double-end bit (+) No.2×45 mm 1 piece, handle for stabilization
  • Mass(g)
    105/set
  • Trusco Code
    330-3993
  • Features
    Great for working up high, in deep areas or other places that are hard to reach. Can connect to a T-Bar handle (TBH-1) or chargeable impact screwdriver. Quick release chuck with fall prevention to stop bits from falling out. Has stabilizing handle, allowing for work with a stable posture.
300
145/set
330-4001
1 Day(s)
-

Part Number : TLE-300
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    300
  • Set Content
    Double-end bit (+) No.2×45 mm 1 piece, handle for stabilization
  • Mass(g)
    145/set
  • Trusco Code
    330-4001
  • Features
    Great for working up high, in deep areas or other places that are hard to reach. Can connect to a T-Bar handle (TBH-1) or chargeable impact screwdriver. Quick release chuck with fall prevention to stop bits from falling out. Has stabilizing handle, allowing for work with a stable posture.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)