(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Craft Form Stainless Steel Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Craft Form Stainless Steel Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Special grip design provides an easy grip and comfortable fit.

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No. 0
  • No. 1
  • No. 2
  • No. 3
  • Clear
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 3
  • 3.5
  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Shaft Length L (mm)

Refine by

  • 60
  • 80
  • 100
  • 125
  • 150
  • 175
  • 200
  • Clear
Total Length(mm)

Refine by

  • 141
  • 161
  • 178
  • 181
  • 198
  • 205
  • 223
  • 255
  • 262
  • 287
  • 312
  • Clear
Trusco Code

Refine by

  • 411-7832
  • 411-7824
  • 411-7816
  • 411-7808
  • 411-7794
  • 411-7786
  • 411-7778
  • 411-7760
  • 411-7751
  • 411-7743
  • 411-7735
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Minus (-)
-
3
80
161
411-7735
12 Day(s)
-

Part Number : 032001
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    161
  • Trusco Code
    411-7735
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    28g
Minus (-)
-
3.5
100
181
411-7743
12 Day(s)
-

Part Number : 032002
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3.5
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    181
  • Trusco Code
    411-7743
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    31g
Minus (-)
-
4
100
198
411-7751
12 Day(s)
-

Part Number : 032003
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    198
  • Trusco Code
    411-7751
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    45g
Minus (-)
-
5.5
125
223
411-7760
12 Day(s)
-

Part Number : 032004
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    223
  • Trusco Code
    411-7760
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    105g
Minus (-)
-
6.5
150
255
411-7778
12 Day(s)
-

Part Number : 032005
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6.5
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    255
  • Trusco Code
    411-7778
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    95g
Minus (-)
-
8
175
287
411-7786
12 Day(s)
-

Part Number : 032006
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    8
  • Shaft Length L (mm)
    175
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    287
  • Trusco Code
    411-7786
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    145g
Minus (-)
-
10
200
312
411-7794
12 Day(s)
-

Part Number : 032007
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    10
  • Shaft Length L (mm)
    200
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    312
  • Trusco Code
    411-7794
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    194g
Plus (+)
No. 0
-
60
141
411-7808
12 Day(s)
-

Part Number : 032020
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    141
  • Trusco Code
    411-7808
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    20g
Plus (+)
No. 1
-
80
178
411-7816
12 Day(s)
-

Part Number : 032021
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    178
  • Trusco Code
    411-7816
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    45g
Plus (+)
No. 2
-
100
205
411-7824
12 Day(s)
-

Part Number : 032022
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    205
  • Trusco Code
    411-7824
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    95g
Plus (+)
No. 3
-
150
262
411-7832
12 Day(s)
-

Part Number : 032023
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    262
  • Trusco Code
    411-7832
  • Features
    Special grip design provides an easy grip and comfortable fit.
  • Specifications
    Stainless Steel
  • Mass(g)
    154.2g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)