GS MILL Hard Square End Mill GSH8000SF Type

GS MILL Hard Square End Mill GSH8000SF Type

Adopts an Al-Ti-Cr based laminate coating known as GS Hard Coat with high hardness ultrafine particle-based low Co carbide alloy. Increased oxidation resistance up to 1,100°C, and improved heat and abrasion resistance at extremely high speeds.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSH8160SF
GSH8200SF
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Details of Coating
12 Day(s) or more 16321690GS Coating
12 Day(s) or more 203820100GS Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 Number of Flutes(sheet) 8 Type Highly-Helical
Coating GSX / GS Processing Applications Side Milling Flute Shape Corner With Land
Torsion Angle Powerful Helix (45° to 60°)