Air Screwdriver

Air Screwdriver

[Features]
· Straight type.
· Designed for machine screws.
· Forward/reverse rotation can be switched.
· Impact Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL9575

 
Part Number
TL9575
Part NumberVolume DiscountDays to ShipBody Dimension (Length x Depth x Height)
(mm)
Mass
(g)
9 Day(s) or more 245×53×68700

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N·m) 54 Bit Insertion Point(mm) 6.35 Capacity Screw Size(mm) 4–5
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 11000 Air Consumption(m3/min) 0.18
Total Length(mm) 225

Please check the type/dimensions/specifications of the part TL9575 in the Air Screwdriver series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)