Long Hex Wrench with Ball, Orange

Long Hex Wrench with Ball, Orange

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Differentiation by color coding aids in tool management (color: orange). Boasts an extremely high finishing dimensional accuracy of 1/100 mm.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : 212L-3OR
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Compatible Cap Screw
    M4
  • Compatible Setscrew
    M6
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)