(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nice Mighty Electrical/Equipment Step Drill (2-flute titanium coating type)

Nice Mighty Electrical/Equipment Step Drill (2-flute titanium coating type)

[Features]
· Consists of sizes suitable for electricity and equipment construction.
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), stainless steel plate (up to 1 mm).

Part Number

Configured Part Number is shown.

Part Number
NMS-28EG
NMS-33EG
NMS-34EG
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code Mass
(g)
1 Piece(s) 12 Day(s) 815、16、19、21、22、25、27、28301-7087110
1 Piece(s) 12 Day(s) 621、22、27、28、32、33277-5832195
1 Piece(s) 12 Day(s) 621、22、27、28、33、34287-1823195

Loading...

  1. 1

Basic Information

Step width(mm) 3.5 shank diameter(mm) 10 Surface Treatment Titanium Coating
work material Iron Plate, Copper Plate (up to 2 mm), Stainless Steel Plate (up to 1 mm) Material Cobalt HSS Accessory Cutting Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)