(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Circle Cutter

Circle Cutter

[Features]
· It can be used over a wide range of materials from wood to steel plate.
· Large hole drilling is possible with electric drills or drilling machines.
[Applications]
· Work materials: Thin steel plate (up to 1.5 mm), plywood, plastic, aluminum plate (up to 1.2 mm), brass plate, acrylic (up to 6.3 mm).

  • STOCK

Part Number

Configured Part Number is shown.

TCC-125A

Features

●Can be used over a wide range from wood to iron plate.
●To accommodate a wide range of tools, the shank part adopts a two-step shape(10/13mm).
●Drilling with large holes can be done with electric drill/drilling machines.

Usage

●Work Material: Iron Plate(up to 1.5mm), Veneer Plate, Plastic, Aluminum Plate(up to 1.2mm), Brass Plate, Acrylic(up to 6.3mm).

Specification

●Machining Hole Diameter(mm):25 to 125
●Shaft Diameter(mm):10, 13
●SPQ(piece):6
●Shaft Type: Three Chamfering
●Compatible Model: Electric Drill, Drill Press

Materials

●Main Body: S45C 
●Blade Part: High-Speed Steel
●Drill Part: High-Speed Steel

Accessories

●For 3mm Hex Bar Wrench
●Replacement Blade(TCC-125KA)1 Piece
Part Number
TCC-125A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 10 Machined Hole Diameter(mm) 25~125 Compatible Model Electric drill and drilling machine
Shaft type Three chamfering Trusco Code 277-6090 Mass(g) 191
work material Thin iron panel (up to 1.5 mm), vinyl panel, plastic, aluminum panel (up to 1.2 mm), brass panel, acrylic (up to 6.3 mm). Main Body Material S45C Blade part material SKH-51
Drill Parts Material High-speed steel Accessory 3 mm Hex Wrench, Replacement Blade (TCC-125KA) x 1 pc

Please check the type/dimensions/specifications of the part TCC-125A in the Circle Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)