(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DERMATOGRAPH PENCIL WHITE【12 Pieces Per Package】

DERMATOGRAPH PENCIL WHITE

Click this image to zoom it.

Move the mouse over the image to zoom

  • DERMATOGRAPH PENCIL WHITE
  • DERMATOGRAPH PENCIL WHITE
  • DERMATOGRAPH PENCIL WHITE

[Features]
· Colored pencil that can also be used for writing on metal/glass/plastic, etc.
[Applications]
· Useful for marking various smooth surfaces like metal, glass, leather, plastic, etc.

  • STOCK

PDF

Japanese Only

Features

●It is a colored pencil that can also be written on metal, glass, plastics and so on.

Usage

●Marking various smooth surfaces such as metal, glass, leather, plastic.

Specification

● Quantity per pack (piece):12
 

Materials

●Pigment
Part Number
K7600.1
K7600.15
K7600.24
K760012C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor JAN Code Trusco Code

12 Pieces Per Package

1 Pack(s) 1 Day(s) White4902778005552337-0623

12 Pieces Per Package

1 Pack(s) 8 Day(s) Red4902778972007337-0631

12 Pieces Per Package

1 Pack(s) 16 Day(s) Black4902778005668337-0640

12 Pieces Per Package

1 Pack(s) 1 Day(s) -4902778973240441-8719

Loading...

  1. 1
 

Basic Information

Product Model Industrial Marker Use Metal / Leather / Glass / Plastic Quantity in Box(Pieces) 12
Mass(g) 129/Box Features Colored pencil that can also be used for writing on metal, glass, plastic, etc. Application Details Useful for marking various smooth surfaces like metal, glass, leather, plastic, etc.
Material (Body) Pigment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)