(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Accumulator Type Foam Cleaner

Accumulator Type Foam Cleaner

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A portable accumulator-type foam cleaner that can spray a fine foam

[Features]
· Sprays detergent in a fine foam.
· Easy foam cleaning in any location.
· Fluorine rubber (Viton) with excellent oil and chemical resistance is used as the packing and sealing material for the tough container.
· A full lineup of spare parts is also available for security.
· A Gloria original foam nozzle can perform wide-angle spraying of an extremely fine and creamy foam. The fine foam sticks firmly to the cleaning surface with no dripping to increase the effectiveness of the detergent for efficient cleaning.
· In addition to a manual pump, the FM50 is equipped as standard with a "Schrader valve" that is used to fill automobile tires with air.
· A compressor eliminates the need for pressure accumulation work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Foam Cleaning Machine
  • Function
    Foam
  • Maximum Usage Voltage(bar)
    3
  • Maximum Usage Capacity(L)
    1
  • Weight(kg)
    0.6
  • Size: L x W x H(mm)
    130×200×315
  • Equipped Content / Accessories
    Tank: Polyethylene, Pump: Polypropylene, Seal: Viton, with Safety Valve
  • Available Solution
    Acidic-Alkaline, Dilute Foaming Detergent, Usage Guide: Approx pH 2-12, Oil Resistant Specification
  • Features
    A high grade chemical and oil-resistant container that uses Viton as the seal material. Possesses the same durability against both acidic and alkali detergents and can be used as a replacement for consumable components.
  • Feature 2
    The nozzle with an original structure allows creamy bubbles of very fine particles to be efficiently sprayed at a wide angle. As a result, the sprayed foam adheres to the cleaning surface without dripping, thoroughly decomposing the dirt and achieving efficient cleaning.
  • Use
    For sanitation-related cleaning, such as food plant machinery, workplaces, livestock equipment, wall surfaces, floor surfaces, carpets, carwashing and bathtubs.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : FM10
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Foam Cleaning Machine
  • Function
    Foam
  • Maximum Usage Voltage(bar)
    3
  • Maximum Usage Capacity(L)
    1
  • Weight(kg)
    0.6
  • Size: L x W x H(mm)
    130×200×315
  • Equipped Content / Accessories
    Tank: Polyethylene, Pump: Polypropylene, Seal: Viton, with Safety Valve
  • Available Solution
    Acidic-Alkaline, Dilute Foaming Detergent, Usage Guide: Approx pH 2-12, Oil Resistant Specification
  • Features
    A high grade chemical and oil-resistant container that uses Viton as the seal material. Possesses the same durability against both acidic and alkali detergents and can be used as a replacement for consumable components.
  • Feature 2
    The nozzle with an original structure allows creamy bubbles of very fine particles to be efficiently sprayed at a wide angle. As a result, the sprayed foam adheres to the cleaning surface without dripping, thoroughly decomposing the dirt and achieving efficient cleaning.
  • Use
    For sanitation-related cleaning, such as food plant machinery, workplaces, livestock equipment, wall surfaces, floor surfaces, carpets, carwashing and bathtubs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)