(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
1/4" Hex Stepped Hex Bits (Hex Bits)

Click this image to zoom it.

Move the mouse over the image to zoom

1/4" Hex Stepped Hex Bits (Hex Bits)

Standard Unit Price:
-
Days to Ship :
Same day or more

Long-life hex screwdriver bit that fits the screws optimally.
[Features]
· Well balanced between excellent toughness and hardness. Compatible with various screws.
· It does not require choosing among various hardness and coating tools, and makes tool storage easier.
· The color coding by screw type improves tool listing.
· The colored plasma coating provides excellent corrosion resistance.
· Handling the daily handcrafting needs of artisans and industry.
· Insertion angle 1/4" (6.35 mm).
[Applications]
· Conveniently compatible with various screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9

Catalog

Japanese Only

Part Number
Tip two-sided width size (mm)

Refine by

  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
50 Day(s)
-

Part Number : E6-210-2.5
Days to Ship 50 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2.5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
3
35 Day(s)
-

Part Number : E6-210-3
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
4
35 Day(s)
-

Part Number : E6-210-4
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
5
35 Day(s)
-

Part Number : E6-210-5
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
6
35 Day(s)
-

Part Number : E6-210-6
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
8
Same day
-

Part Number : E6-210-8
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    8
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
10
35 Day(s)
-

Part Number : E6-210-10
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    10
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)